BES M18MD-NSC12E-S04G
| Property Name | Value |
| Housing Size | M18 |
| Housing material | CuZn, nickel plated |
| Sensing face material | LCP + PTFE |
| Mounting | non flush mountable |
| Number of Wires | 3-wire |
| Switching output | NPN |
| Switching element function | NO |
| Special Duty | Factor 1 |
| Rated operating distance (sn) | 12 mm |
| Assured operating distance | 0...9.7 mm |
| Rated operational voltage (Ue) | 24 DC V |
| Supply voltage max. (Ub) | 30 V |
| Supply voltage min. (Ub) | 10 V |
| Voltage drop max. static | 2.5 V |
| Load current capacity (Ie) | 200 mA |
| Short circuit protected | yes |
| Protected against polarity reversal | yes |
| Output indication | yes |
| Ambient temperature min | -25 °C |
| Ambient temperature max | +70 °C |
| Operating frequency (f) | 2500 Hz |
| Features | Factor 1, magnetic field immune |
| Degree of protection IP | IP67 |
| Connection | Connector S4 (M12) |
| Approval | CE,c_ul_us |
| Off-state current max (Ir) | 80 µA |
| Repeat accuracy max. (R) | 5 % |
|